Product specifications
Characteristic | Value |
|---|---|
| Displacement | 109.8 cm3/r [6.70 in3/r] |
| Mounting type | 4 s p102 b127 h15 |
| Design code | Sixth |
| Accessories | Wpc s 30p 127mm wire |
| Low pressure relief | None |
| Output shaft type | Str 1.25in 3/8-16 s5/16x1 5/8 |
| Product | Motor |
| Seal options | Standard |
| Series | 4000 series |