Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Danfoss orbital motor quick selector
184-0244-002-JN
DELTA MOTOR
184-0244-002-JN
Tools
Add to comparison
Add to comparison
184-0244-002-JN
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
4.050
Product height mm
102.870
Product width in
5.600
Product width mm
142.240