Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | MDL287AA06AF0B7000000AA00B | |
| Motor Series | Delta Series | |
| Valve system | Disc valve on the output shaft | |
| Orbital gearwheel set type | Geroler | |
| Motor size | 470 | |
| Geometric displacement [cm3/r [in3/r]] | 470 [28.7] | |
| Motor type | Wheel | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Wheel | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 147.6, 13.6 [3.25 x 0.25, 5.81, 0.54] Rear: 127.0 x 13.9, 147.6, 13.6 [5.00 x 0.55, 5.81, 0.55] | |
| Shaft dimension | Dia. 1 1/2 inch, 1:8 SAE J501, 1 - 20 UNEF-2A thread in shaft end | |
| Shaft Key | Square key, 5/16 x 1 1/4 inch | |
| Main port thread type | Manifold | |
| Main port style | Special | |
| Main port dimension | 0.480 inch drilled hole, 5/16 - 18 UNC-2B mounting threads - Spec. Component | |
| Drain Port Dimension | None | |
| Brake Release Port Dimension | n/a | |
| Painted | No | |
| Paint information | n/a | |
| Special Features Assembly | Standard | |
| Dust seal | Relieved exclusion | |
| Shaft Seal | NBR - Standard | |
| Seal Kit | 9901250-000 | |
| Front bearing type | Needle roller bearing | |
| Rear bearing type | Needle roller bearing | |
| Orbital gearwheel set | Tight | |
| Check valve function | No | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Brand | DANFOSS | Danfoss |
| Product height in | 5.350 | |
| Product height mm | 135.890 | |
| Product length in | 10.000 | |
| Product length mm | 254.000 | |
| Product width in | 5.350 | |
| Product width mm | 135.890 | |
| Sub brand | CHAR-LYNN | Char-Lynn |
