Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | MDL154AF02AA00A000001AB00B | |
| Motor Series | Delta Series | |
| Valve system | Disc valve on the output shaft | |
| Orbital gearwheel set type | Geroler | |
| Motor size | 250 | |
| Geometric displacement [cm3/r [in3/r]] | 252 [15.4] | |
| Motor type | Wheel | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Wheel | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 147.6, 1/2 - 13 [3.25 x 0.25, 5.81, 1/2 - 13] Rear: 127.0 x 13.9, 147.6, 1/2 - 13 [5.00 x 0.55, 5.81, 1/2 - 13] | |
| Shaft dimension | Dia. 1 1/4 inch, 1:8 SAE J501, 1 - 20 UNEF-2A thread in shaft end | |
| Shaft Key | Square key, 5/16 x 1 inch | |
| Main port thread type | UN / UNF | |
| Main port style | Sideport - aligned | |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port | |
| Drain Port Dimension | None | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Primer, Black, Low gloss | |
| Special Features Assembly | Direction of rotation | |
| Dust seal | Extreme duty seal guard | |
| Shaft Seal | NBR - Standard | |
| Seal Kit | 9901156-000 | |
| Front bearing type | Needle roller bearing | |
| Rear bearing type | Needle roller bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | No | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Product height in | 4.240 | |
| Product height mm | 107.696 | |
| Product length in | 6.430 | |
| Product length mm | 163.322 | |
| Product width in | 4.240 | |
| Product width mm | 107.696 |