Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Danfoss orbital motor quick selector
184-0686-002
MOTOR-ORBITAL,DELTA SERIES 345 [21.2]
184-0686-002
Tools
Add to comparison
Add to comparison
184-0686-002
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
5.350
Product height mm
135.890
Product length in
7.410
Product length mm
188.214
Product width in
5.350
Product width mm
135.890
Sub brand
Char-Lynn