Product specifications
Characteristic | Value |
|---|---|
| Model Code | MC6490BD54BB0300000001900AEAAB |
| Motor Series | XL6 Series |
| Valve system | Disc valve with valve drive |
| Orbital gearwheel set type | Geroler |
| Motor Size | 490 |
| Geometric displacement [cm3/r [in3/r]] | 491.7 [30.01] |
| Motor type | Short |
| Motor function | Standard |
| Mounting flange type | 4 Bolt - Short |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 125.0 x 8.0, 160.0, 14.3 [4.92 x 0.31, 6.30, 0.56] - Spec. Component |
| Shaft type | None |
| Shaft dimension | n/a |
| Shaft Key | n/a |
| Main port thread type | Manifold |
| Main port style | Sideport - staggered |
| Main port dimension | 12.7 mm drilled hole, 4 x M10 block mounting threads - Spec. Component |
| Drain Port Dimension | G 1/4 |
| Brake Release Port Dimension | n/a |
| Painted | Yes |
| Paint information | Painted, Black - Spec. Component |
| Special features hardware | Spec. Component |
| Special Features Assembly | Standard |
| Dust seal | n/a |
| Shaft Seal | n/a |
| Seal Kit | Z331-80 |
| Front bearing type | n/a |
| Rear bearing type | n/a |
| Orbital gearwheel set | Standard |
| Check valve function | Yes |
| Hydraulic valve function | None |
| Sensor | None |
| Packaging | Single pack |
| Name Tag | Danfoss name tag |
| Brand | Danfoss |
| Sub brand | Xcel |