Product specifications
Characteristic | Value |
|---|---|
| Special features hardware | Low noise valve plate |
| Accessories | None |
| Customer identification | None |
| Design code | First |
| Displacement | 347 cm3/r [21.2 in3/r] |
| Geroler options | Reduced SC |
| Mounting type | Wheel, 4 bolt: 82.6 [3.25] pilot DIA. pilot height 15,13.59[.535] DIA. holes on 147.6 [5.81] DIA. bolt circle. 127.0 [5.00] DIA.rear mount pilot,53[2.09] flange thickness |
| Output shaft type | 37.82[1.489] DIA. tapered shaft per SAE J501 with 1.125-20 UNEF-2A threaded shaft end and slotted hex nut, 7.938 [.3125] SQ x31.75 [1.250] key, bearing position DIA.38.1 |
| Paint packaging | Primer low gloss black,except output shaft(including dust ring),other positions need to be paint , bulk box |
| Port type | .5625-18 UNF-2B SAE o-ring port |
| Pressure flow option | None |
| Product | Motor |
| Seal options | Standard |
| Series | A-Delta series |
| Special assembly instructions | None |