Product specifications
Characteristic | Value |
---|---|
Model Code | MH0089AA01AA0100000000000AA00J |
Motor Series | H Series |
Valve system | Spool valve |
Orbital gearwheel set type | Gerotor |
Motor size | 145 |
Geometric displacement [cm3/r [in3/r]] | 146 [8.9] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 2 Bolt - A |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 3.1, 106.4, 13.6 [3.25 x 0.12, 4.19, 0.54] |
Shaft type | Straight |
Shaft dimension | Dia. 1 inch, 1/4 - 20 UNC-2B thread in shaft end |
Shaft Key | Woodruff key |
Main port thread type | UN / UNF |
Main port style | Sideport - aligned |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Primer, Black, Low gloss |
Special features hardware | None specified |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | 60540-000 |
Front bearing type | Journal bearing |
Rear bearing type | Journal bearing |
Orbital gearwheel set | Standard |
Check valve function | No |
Hydraulic valve function | None |
Sensor | None |
Packaging | No data available |
Name Tag | Danfoss name tag |
Design Code | 09 |
Brand | Danfoss |
CMM | H_CMM |
Case flow options | 7/16-20 end |
Customer identification | None |
Design code | Nine |
Displacement | 146 cm3/r [8.9 in3/r] |
Gerotor options | None |
Mounting type | 2 s p83 b106 h14 |
Output shaft type | 01 Str 1in |
Paint packaging | Primer low gloss black |
Port type | 7/8-14 |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Standard seals |
Series | H series motor |
Shaft options | None |
Special assembly instructions | None |
Speed sensor | None |
Sub brand | Char-Lynn |
Valve options | None |