Danfoss logo
Danfoss Char-Lynn H Series Spool GerolerMH0045AA01AA000000AB00000AA00J (RIGHT)

MOTOR-ORBITAL,H SERIES 75 [4.5], MH0045BA18EB0100000000AJ1AA00J

101-2690-009


Tools

Product specifications

Characteristic
Value
Special features hardwareReduced journal leakage
BrandDanfoss
CMMH_CMM
Case flow options7/16-20 end
Customer identificationNone
Design codeNine
Displacement74 cm3/r [4.5 in3/r]
Gerotor optionsNone
Mounting type4 s p44 b83 3/8-16
Output shaft type18 Tap 1in
Paint packagingPrimer low gloss black
Port typeEnd 3/4-16, h 7/8-14
ProductMotor
Product View (Switch)Global (Standard)
Seal optionsStandard seals
SeriesH series motor
Shaft optionsNone
Special assembly instructionsReverse rotation
Speed sensorNone
Sub brandChar-Lynn
Valve optionsNone