Product specifications
Characteristic | Value |
---|---|
Special features hardware | End ported |
Brand | Danfoss |
CMM | H_CMM |
Case flow options | None |
Customer identification | None |
Design code | Nine |
Displacement | 96 cm3/r [5.9 in3/r] |
Gerotor options | None |
Mounting type | 4 s p44 b83 3/8-16 |
Output shaft type | 08 Str 1in |
Paint packaging | Env white |
Port type | End 3/4-16, h 7/8-14 |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Hp shaft seal |
Series | H series motor |
Shaft options | None |
Special assembly instructions | None |
Speed sensor | None |
Sub brand | Char-Lynn |
Valve options | None |