Product specifications
Characteristic | Value |
---|---|
Special features hardware | None specified |
Brand | Danfoss |
CMM | H_CMM |
Case flow options | 9/16-18 end |
Customer identification | None |
Design code | Nine |
Displacement | 96 cm3/r [5.9 in3/r] |
Gerotor options | None |
Mounting type | 2 s p83 b106 h14 |
Output shaft type | 02 Spl 6b |
Paint packaging | Primer low gloss black |
Port type | Man 5/16-18 |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Standard seals |
Series | H series motor |
Shaft options | None |
Special assembly instructions | None |
Speed sensor | None |
Sub brand | Char-Lynn |
Valve options | None |