Product specifications
Characteristic | Value |
---|---|
Special features hardware | None specified |
Brand | Danfoss |
CMM | H_CMM |
Case flow options | None |
Customer identification | None |
Design code | Nine |
Displacement | 120 cm3/r [7.3 in3/r] |
Gerotor options | None |
Mounting type | 4 s p44x3 b83 m10 |
Output shaft type | 07 Str 1in |
Paint packaging | Primer low gloss black |
Port type | M22 |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Standard seals |
Series | H series motor |
Shaft options | None |
Special assembly instructions | None |
Speed sensor | None |
Sub brand | Char-Lynn |
Valve options | None |