Product specifications
Characteristic | Value |
---|---|
Special features hardware | None specified |
CMM | H_CMM |
Case flow options | Vented shaft cw |
Customer identification | Cnh |
Design code | Nine |
Displacement | 120 cm3/r [7.3 in3/r] |
Gerotor options | None |
Mounting type | 4 s p44x3 b83 m10 |
Output shaft type | 24 Str 25mm |
Paint packaging | Primer low gloss black |
Port type | Man m8 |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Standard seals |
Series | H series motor |
Shaft options | None |
Special assembly instructions | Reverse rotation |
Speed sensor | None |
Valve options | None |