Danfoss logo
Danfoss Char-Lynn S Series Spool GerolerMS0057BA02AA0000000000000AA00M (RIGHT)

MOTOR-ORBITAL,S SERIES 95 [5.7], MS0057BA02AA0000000000000AA00M

103-1059-012


Tools

Product specifications

Characteristic
Value
Model CodeMS0057BA02AA0000000000000AA00M
Motor SeriesS Series
Valve systemSpool valve
Orbital gearwheel set typeGeroler
Motor size95
Geometric displacement [cm3/r [in3/r]]93 [5.7 ]
Motor typeStandard
Motor functionStandard
Mounting flange type4 Bolt - Square
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B]
Shaft typeSplined
Shaft dimensionDia. 1 inch, SAE 6B, 1/4 - 20 UNC-2B thread in shaft end
Shaft Keyn/a
Main port thread typeUN / UNF
Main port styleSideport - aligned
Main port dimension7/8 - 14 UNF-2B SAE O-Ring port
Drain Port DimensionNone
Brake Release Port Dimensionn/a
PaintedYes
Paint informationPrimer, Black, Low gloss
Special features hardwareStandard
Special Features AssemblyStandard
Dust sealStandard
Shaft SealNBR - Standard
Seal KitNo data available
Front bearing typeJournal bearing
Rear bearing typeJournal bearing
Orbital gearwheel setStandard
Check valve functionNo
Hydraulic valve functionNone
SensorNone
PackagingNo data available
Name TagDanfoss name tag
Design Code12
BrandDanfoss
CUSTOMER IDENTIFICATIONNone
Case flow optionsNone
Design codeTwelve
Displacement93 cm3/r [5.7 in3/r]
Geroler optionsNone
MOUNTING TYPE4 s p44 b83 3/8-16
Mounting type4 s p44 b83 3/8-16
Output shaft type02 Spl 6b
Output shaft type02 Spl 6b
Paint packagingPrimer low gloss black
Port type7/8-14
ProductMotor
Product View (Switch)Global (Standard)
Seal optionsStandard seals
Seal optionsStandard seals
SeriesS series motor
SeriesS series motor
Shaft optionsNone
Special assembly instructionsNone
Speed sensorNone
Sub brandChar-Lynn
Valve optionsNone