Danfoss logo
Danfoss Char-Lynn S Series Spool GerolerMS0137AA02AC0000000000000AA00M (RIGHT)

MOTOR-ORBITAL,S SERIES 225 [13.7], MS0137AA02AC0000000000000AA00M

103-1094-012


Tools

Product specifications

Characteristic
Value
Model CodeMS0137AA02AC0000000000000AA00M
Motor SeriesS Series
Valve systemSpool valve
Orbital gearwheel set typeGeroler
Motor size225
Geometric displacement [cm3/r [in3/r]]224 [13.7]
Motor typeStandard
Motor functionStandard
Mounting flange type2 Bolt - A
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]82.5 x 3.1, 106.4, 13.6 [3.25 x 0.12, 4.19, 0.54]
Shaft typeSplined
Shaft dimensionDia. 1 inch, SAE 6B, 1/4 - 20 UNC-2B thread in shaft end
Shaft Keyn/a
Main port thread typeManifold
Main port styleSideport - aligned
Main port dimension4 x 5/16 - 18 UNC-2B mounting threads
Drain Port DimensionNone
Brake Release Port Dimensionn/a
PaintedYes
Paint informationPrimer, Black, Low gloss
Special features hardwareNone specified
Special Features AssemblyStandard
Dust sealStandard
Shaft SealNBR - Standard
Seal KitNo data available
Front bearing typeJournal bearing
Rear bearing typeJournal bearing
Orbital gearwheel setStandard
Check valve functionNo
Hydraulic valve functionNone
SensorNone
PackagingNo data available
Name TagDanfoss name tag
Design Code12
BrandDanfoss
CUSTOMER IDENTIFICATIONNone
Case flow optionsNone
Design codeTwelve
Displacement224 cm3/r [13.7 in3/r]
Geroler optionsNone
MOUNTING TYPE2 s p83x3 b106 h14
Mounting type2 s p83x3 b106 h14
Output shaft type02 Spl 6b
Output shaft type02 Spl 6b
Paint packagingPrimer low gloss black
Port TypeMan 5/16-18
ProductMotor
Product View (Switch)Global (Standard)
Seal optionsStandard seals
Seal optionsStandard seals
SeriesS series motor
SeriesS series motor
Shaft optionsNone
Special assembly instructionsNone
Speed sensorNone
Sub brandChar-Lynn
Valve optionsNone