Product specifications
Characteristic | Value |
---|---|
Model Code | MS0227BA01AA0000030000000AA00M |
Motor Series | S Series |
Valve system | Spool valve |
Orbital gearwheel set type | Geroler |
Motor size | 370 |
Geometric displacement [cm3/r [in3/r]] | 371 [22.7] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 4 Bolt - Square |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B] |
Shaft type | Straight |
Shaft dimension | Dia. 1 inch, 1/4 - 20 UNC-2B thread in shaft end |
Shaft Key | Woodruff key |
Main port thread type | UN / UNF |
Main port style | Sideport - aligned |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
Drain Port Dimension | None |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Primer, Black, Low gloss |
Special features hardware | None specified |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | FPM viton - Standard |
Seal Kit | No data available |
Front bearing type | Journal bearing |
Rear bearing type | Journal bearing |
Orbital gearwheel set | Standard |
Check valve function | No |
Hydraulic valve function | None |
Sensor | None |
Packaging | No data available |
Name Tag | Danfoss name tag |
Design Code | 12 |
Brand | Danfoss |
Case flow options | None |
Customer identification | None |
Design code | Twelve |
Displacement | 371 cm3/r [22.7 in3/r] |
Geroler options | None |
MOUNTING TYPE | 4 s p44 b83 3/8-16 |
Mounting type | 4 s p44 b83 3/8-16 |
Output shaft type | 01 str 1in |
Output shaft type | 01 str 1in |
Paint packaging | Primer low gloss black |
Port type | 7/8-14 |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Viton seals |
Seal options | Viton seals |
Series | S series motor |
Series | S series motor |
Shaft options | None |
Special assembly instructions | None |
Speed sensor | None |
Sub brand | Char-Lynn |
Valve options | None |