Product specifications
Characteristic | Value |
---|---|
Model Code | MS0182DD16AA0000000000000AA00M |
Motor Series | S Series |
Valve system | Spool valve |
Orbital gearwheel set type | Geroler |
Motor size | 300 |
Geometric displacement [cm3/r [in3/r]] | 299 [18.2] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 2 Bolt - B |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 101.6 x 6.1, 146.1, 14.4 [4.00 x 0.24, 5.75, 0.57] SAE B - Spec. Component |
Shaft type | Splined |
Shaft dimension | Dia. 7/8 inch, 13T |
Shaft Key | n/a |
Main port thread type | UN / UNF |
Main port style | Sideport - aligned |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
Drain Port Dimension | None |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Primer, Black, Low gloss |
Special features hardware | Spec. Component |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | No data available |
Front bearing type | Journal bearing |
Rear bearing type | Journal bearing |
Orbital gearwheel set | Standard |
Check valve function | No |
Hydraulic valve function | None |
Sensor | None |
Packaging | No data available |
Name Tag | Danfoss name tag |
Design Code | 12 |
Brand | Danfoss |
Case flow options | None |
Customer identification | None |
Design code | Twelve |
Displacement | 299 cm3/r [18.2 in3/r] |
Geroler options | None |
MOUNTING TYPE | 2 s ductile p102 b146 h14 |
Mounting type | 2 s ductile p102 b146 h14 |
Output shaft type | 16 Spl 13t |
Output shaft type | 16 Spl 13t |
Paint packaging | Primer low gloss black |
Port type | 7/8-14 |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Standard seals |
Seal options | Standard seals |
Series | S series motor |
Series | S series motor |
Shaft options | None |
Special assembly instructions | None |
Speed sensor | None |
Sub brand | Char-Lynn |
Valve options | None |