Product specifications
Characteristic | Value |
---|---|
Model Code | M02187AC17AA0100010000000AAAAF |
Motor Series | 2000 Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 305 |
Geometric displacement [cm3/r [in3/r]] | 306.6 [18.71] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 2 Bolt - A |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54] SAE A |
Shaft type | Straight |
Shaft dimension | Dia. 1 1/4 inch, 3/8 - 16 UNC-2B thread in shaft end |
Shaft Key | Square key, 5/16 x 5/16 x 1 1/4 inch |
Main port thread type | UN / UNF |
Main port style | Sideport - staggered |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
Brake Release Port Dimension | n/a |
Painted | No |
Paint information | n/a |
Special features hardware | Spec. Component |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | 61258-000 |
Front bearing type | Tapered roller bearing |
Rear bearing type | Tapered roller bearing |
Orbital gearwheel set | Standard |
Check valve function | Yes |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Design Code | 06 |