Product specifications
Characteristic | Value |
---|---|
Model Code | M02187AC16AG0200010000000ABAAF |
Motor Series | 2000 Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 305 |
Geometric displacement [cm3/r [in3/r]] | 306.6 [18.71] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 2 Bolt - A |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54] SAE A |
SHAFT TYPE | Straight |
Shaft dimension | Dia. 32 mm, M8 x 1.25-6H thread in shaft end |
Shaft Key | Rectangular key, 10 x 8 x 45 mm |
Main port thread type | BSP |
Main port style | Sideport - staggered |
Main port dimension | G 1/2 |
Drain Port Dimension | G 1/4 |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Primer, Black, Low gloss |
Special features hardware | Standard |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | 9900684-000 |
Front bearing type | Tapered roller bearing |
Rear bearing type | Tapered roller bearing |
Orbital gearwheel set | Standard |
Check valve function | Yes |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Design code | 06 |
Brand | Danfoss |
Sub brand | Char-Lynn |