Product specifications
Characteristic | Value |
---|---|
Special features hardware | None |
Accessories | M12 s+d 2x30p |
Brand | Danfoss |
CMM | 2K_CMM |
Case flow options | 7/16-20 |
Customer identification | None |
Design code | Sixth |
Displacement | 194.8 cm3/r [11.89 in3/r] |
Geroler options | Standard |
Low pressure relief | None |
Low pressure relief | None |
MOUNTING TYPE | 2 s p83 b106 h14 |
Mounting type | 2 s p83 b106 h14 |
Output shaft type | Str 1.25in 3/8-16 s5/16x1.25in |
Output shaft type | Str 1.25in 3/8-16 s5/16x1.25in |
Paint packaging | No paint |
Port type | Sta 7/8-14 |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Standard |
Seal options | Standard |
Series | 2000 series |
Series | 2000 series |
Special assembly instructions | None |
Sub brand | Char-Lynn |