Product specifications
Characteristic | Value |
---|---|
Model Code | M02096AC07AA0100010000000AAAAF |
Motor Series | 2000 Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 160 |
Geometric displacement [cm3/r [in3/r]] | 158.1 [9.65] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 2 Bolt - A |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54] SAE A |
SHAFT TYPE | Splined |
Shaft dimension | Dia. 7/8 inch, 13T |
Shaft Key | n/a |
Main port thread type | UN / UNF |
Main port style | Sideport - staggered |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
Brake Release Port Dimension | n/a |
Painted | No |
Paint information | n/a |
Special features hardware | None |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | 61258-000 |
Front bearing type | Tapered roller bearing |
Rear bearing type | Tapered roller bearing |
Orbital gearwheel set | Standard |
Check valve function | Yes |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Design code | 06 |
Accessories | None |
Brand | Danfoss |
CMM | 2K_CMM |
Case flow options | 7/16-20 |
Customer identification | None |
Design code | Sixth |
Displacement | 158.1 cm3/r [9.65 in3/r] |
Geroler options | Standard |
Low pressure relief | None |
Low pressure relief | None |
MOUNTING TYPE | 2 s p83 b106 h14 |
Mounting type | 2 s p83 b106 h14 |
Output shaft type | Spl 13t 16/32 |
Output shaft type | Spl 13t 16/32 |
Paint packaging | No paint |
Port type | Sta 7/8-14 |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Standard |
Seal options | Standard |
Series | 2000 series |
Series | 2000 series |
Special assembly instructions | None |
Sub brand | Char-Lynn |