Product specifications
Characteristic | Value |
---|---|
Model Code | M02240AJ05AA0100013000000AAAAF |
Motor Series | 2000 Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 395 |
Geometric displacement [cm3/r [in3/r]] | 393.8 [24.03] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 4 Bolt - Magneto |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 2.8, 106.4, 13.6 [3.25 x 0.11, 4.19, 0.54] |
Shaft type | Splined |
Shaft dimension | Dia. 1 inch, 6B SAE J499, 1/4 - 20 UNC-2B thread in shaft end |
Shaft Key | n/a |
Main port thread type | UN / UNF |
Main port style | Sideport - staggered |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
Brake Release Port Dimension | n/a |
Painted | No |
Paint information | n/a |
Special features hardware | None |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - High pressure |
Seal Kit | 9900352-000 |
Front bearing type | Tapered roller bearing |
Rear bearing type | Tapered roller bearing |
Orbital gearwheel set | Standard |
Check valve function | Yes |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Design Code | 06 |
Accessories | None |
Brand | Danfoss |
CMM | 2K_CMM |
Case flow options | 7/16-20 |
Customer identification | None |
Design code | Sixth |
Displacement | 393.8 cm3/r [24.03 in3/r] |
Geroler options | Standard |
Low pressure relief | None |
Low pressure relief | None |
MOUNTING TYPE | 4 m p83 b106 h14 pl3 |
Mounting type | 4 m p83 b106 h14 pl3 |
Output shaft type | Spl 6b 1/4-20 |
Output shaft type | Spl 6b 1/4-20 |
Paint packaging | No paint |
Port type | Sta 7/8-14 |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Hp shaft seal |
Seal options | Hp shaft seal |
Series | 2000 series |
Series | 2000 series |
Special assembly instructions | None |
Sub brand | Char-Lynn |