Product specifications
Characteristic | Value |
---|---|
Special features hardware | None |
Accessories | None |
Brand | Danfoss |
CMM | 2K_CMM |
Case flow options | 7/16-20 |
Customer identification | None |
Design code | Sixth |
Displacement | 306.6 cm3/r [18.71 in3/r] |
Geroler options | Standard |
Low pressure relief | None |
Low pressure relief | None |
MOUNTING TYPE | 4 m p83 b106 h14 pl3 |
Mounting type | 4 m p83 b106 h14 pl3 |
Output shaft type | Spl 14t 12/24 3/8-16 |
Output shaft type | Spl 14t 12/24 3/8-16 |
Paint packaging | No paint |
Port type | Sta 7/8-14 |
Pressure flow option | Crossover relief valve 155 |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Standard |
Seal options | Standard |
Series | 2000 series |
Series | 2000 series |
Special assembly instructions | Rev rot |
Sub brand | Char-Lynn |