Danfoss logo
MOTOR-ORBITAL,4000 SERIES 160 [9.9], M04099AF02AB02000000000000000F, M04099AF02AB02000000000000000F-product-details

MOTOR-ORBITAL,4000 SERIES 160 [9.9], M04099AF02AB02000000000000000F, M04099AF02AB02000000000000000F

109-1557-006


Tools

Product specifications

Characteristic
Value
Model CodeM04099AF02AB02000000000000000F
Motor Series4000 Series
Valve systemDisc valve with valve drive
Orbital gearwheel set typeGeroler
Motor size160
Geometric displacement [cm3/r [in3/r]]162.2 [9.90]
Motor typeStandard
Motor functionStandard
Mounting flange type4 Bolt - Square
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]127.0 x 12.5, 161.9, 14.3 [5.00 x 0.49, 6.38, 0.56] SAE C
Shaft dimensionDia. 1 5/8 inch, 1:8, 1 1/4 - 18 UNEF-2A thread in shaft end
Shaft KeySquare key, 7/16 x 1 1/4 inch
Main port thread typeUN / UNF
Main port styleSideport - staggered
Main port dimension1 1/16 - 12 UN-2B SAE O-Ring port
Drain Port Dimension7/16 - 20 UNF-2B SAE O-Ring port
Brake Release Port Dimensionn/a
PaintedNo
Paint informationn/a
Special features hardwareStandard
Special Features AssemblyStandard
Dust sealStandard
Shaft SealNBR - Standard
Seal Kit61232-000
Front bearing typeTapered roller bearing
Rear bearing typeTapered roller bearing
Orbital gearwheel setStandard
Check valve functionYes
Hydraulic valve functionNone
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
Design Code06
AccessoriesNone
BrandDanfoss
Case flow options7/16-20 check valve
Customer identificationNone
Design codeSixth
Displacement162.2 cm3/r [9.90 in3/r]
Geroler optionsStandard
Low pressure reliefNone
Low pressure reliefNone
MOUNTING TYPE4 s p127 b162 h14
Mounting type4 s p127 b162 h14
Output shaft typeTap 1.625in s7/16x1 1/4in
Paint packagingNo paint, individual box
Port typeSta 1 1/16-12
Pressure flow optionNone
ProductMotor
Product View (Switch)Global (Standard)
Seal optionsStandard
Seal optionsStandard
Series4000 series
Series4000 series
Special assembly instructionsNone
Sub brandChar-Lynn