Danfoss logo
Danfoss Char-Lynn 4000 Series 4-Bolt square SAE B (slots)_side port staggered (RIGHT)

MOTOR-ORBITAL,4000 SERIES 205 [12.5], M04125AW38AB06B0001000600AA00F

109-1674-006


Tools

Product specifications

Characteristic
Value
Model CodeM04125AW38AB06B0001000600AA00F
Motor Series4000 Series
Valve systemDisc valve with valve drive
Orbital gearwheel set typeGeroler
Motor size205
Geometric displacement [cm3/r [in3/r]]205.5 [12.54]
Motor typeStandard
Motor functionStandard
Mounting flange type4 Bolt - Square
Shaft typeSplined
Shaft dimensionDia. 1 1/2 inch, 17T, 3/8 - 16 UNC-2B thread in shaft end
Shaft Keyn/a
Main port thread typeUN / UNF
Main port styleSideport - staggered
Main port dimension1 1/16 - 12 UN-2B SAE O-Ring port
Drain Port Dimension7/16 - 20 UNF-2B SAE O-Ring port
Brake Release Port Dimensionn/a
PaintedYes
Paint informationPrimer, Black, Low gloss
Special features hardwareSpec. Component
Special Features AssemblyStandard
Dust sealStandard
Shaft SealFPM viton - Standard
Seal Kit9900759-000
Front bearing typeTapered roller bearing
Rear bearing typeTapered roller bearing
Orbital gearwheel setStandard
Check valve functionNo
Hydraulic valve functionLow pressure relief @ 15.2 bar [220 psi]
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
Design Code06
BrandDanfoss
Sub brandChar-Lynn