Product specifications
Characteristic | Value |
---|---|
Model Code | M04080AB03AD0200020001700AA00F |
Motor Series | 4000 Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 130 |
Geometric displacement [cm3/r [in3/r]] | 130.3 [7.95] |
Motor type | Standard |
Motor function | Noise optimized |
Mounting flange type | 4 Bolt - Square |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 101.6 x 8.0, 127.0, 14.7 [4.00 x 0.32, 5.00, 0.58] SAE B |
SHAFT TYPE | Splined |
Shaft dimension | Dia. 1 1/4 inch, 14T, 3/8 - 16 UNC-2B thread in shaft end |
Shaft Key | n/a |
Main port thread type | Manifold |
Main port style | Special |
Main port dimension | 0.750 inch drilled hole, 3/8 - 16 UNC-2B block mounting threads - Spec. Component |
Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Primer, Black, Low gloss |
Special features hardware | Spec. Component |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | 61232-000 |
Front bearing type | Tapered roller bearing |
Rear bearing type | Tapered roller bearing |
Orbital gearwheel set | Free running - Spec. Component |
Check valve function | Yes |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Design Code | 06 |
Accessories | None |
Brand | Danfoss |
Case flow options | 7/16-20 check valve |
Customer identification | None |
Design code | Sixth |
Displacement | 130.3 cm3/r [7.95 in3/r] |
Geroler options | Increased sc, free |
Low pressure relief | None |
Low pressure relief | None |
MOUNTING TYPE | 4 s p102 b127 h15 |
Mounting type | 4 s p102 b127 h15 |
Output shaft type | Spl 14t 12/24 3/8-16 sp38 |
Output shaft type | Spl 14t 12/24 3/8-16 sp38 |
Paint packaging | Black, individual box |
Port type | Sta 4 bolt split flange |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Standard |
Seal options | Standard |
Series | 4000 series |
Series | 4000 series |
Special assembly instructions | None |
Sub brand | Char-Lynn |