Danfoss logo
Danfoss Char-Lynn 4000 Series 4-Bolt square SAE B (slots)_side port staggered (RIGHT)

4K MOTOR/HP, M04099AB01AB020000A0000000000F, M04099AB01AB020000A0000000000F

109-1724-006


Tools

Product specifications

Characteristic
Value
Model CodeM04099AB01AB020000A0000000000F
Motor Series4000 Series
Valve systemDisc valve with valve drive
Orbital gearwheel set typeGeroler
Motor size160
Geometric displacement [cm3/r [in3/r]]162.2 [9.90]
Motor typeStandard
Motor functionStandard
Mounting flange type4 Bolt - Square
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]101.6 x 8.0, 127.0, 14.7 [4.00 x 0.32, 5.00, 0.58] SAE B
Shaft typeStraight
Shaft dimensionDia. 1 1/4 inch, 3/8 - 16 UNC-2B thread in shaft end
Shaft KeySquare key, 5/16 x 1 5/8 inch
Main port thread typeUN / UNF
Main port styleSideport - staggered
Main port dimension1 1/16 - 12 UN-2B SAE O-Ring port
Drain Port Dimension7/16 - 20 UNF-2B SAE O-Ring port
Brake Release Port Dimensionn/a
PaintedNo
Paint informationn/a
Special features hardwareStandard
Special Features AssemblyStandard
Dust sealStandard
Shaft SealHNBR - High pressure
Seal Kit9901015-000
Front bearing typeTapered roller bearing
Rear bearing typeTapered roller bearing
Orbital gearwheel setStandard
Check valve functionYes
Hydraulic valve functionNone
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
Design Code06
AccessoriesNone
CUSTOMER IDENTIFICATIONNone
Case flow options7/16-20 check valve
Design codeSixth
Displacement162.2 cm3/r [9.90 in3/r]
Geroler optionsStandard
Low pressure reliefNone
Low pressure reliefNone
MOUNTING TYPE4 s p102 b127 h15
Mounting type4 s p102 b127 h15
Output shaft typeStr 1.25in 3/8-16 s5/16x1 5/8
Output shaft typeStr 1.25in 3/8-16 s5/16x1 5/8
Paint packagingNo paint, individual box
Port TypeSta 1 1/16-12
Pressure flow optionNone
ProductMotor
Product View (Switch)Global (Standard)
Seal optionsHp shaft seal
Seal optionsHp shaft seal
Series4000 series
Series4000 series
Special assembly instructionsNone