Danfoss logo
Danfoss Char-Lynn 4000 Series 4-Bolt square_side port staggered split flange (RIGHT)

4K MOTOR/LOCTITE, M04240AF10AD020000A0013000000F, M04240AF10AD020000A0013000000F

109-1752-006


Tools

Product specifications

Characteristic
Value
Model CodeM04240AF10AD020000A0013000000F
Motor Series4000 Series
Valve systemDisc valve with valve drive
Orbital gearwheel set typeGeroler
Motor size395
Geometric displacement [cm3/r [in3/r]]393.9 [24.04]
Motor typeStandard
Motor functionStandard
Mounting flange type4 Bolt - Square
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]127.0 x 12.5, 161.9, 14.3 [5.00 x 0.49, 6.38, 0.56] SAE C
Shaft typeSplined
Shaft dimensionDia. 1 1/2 inch, 17T, 3/8 - 16 UNC-2B thread in shaft end
Shaft Keyn/a
Main port thread typeManifold
Main port styleSpecial
Main port dimension0.750 inch drilled hole, 3/8 - 16 UNC-2B block mounting threads - Spec. Component
Drain Port Dimension7/16 - 20 UNF-2B SAE O-Ring port
Brake Release Port Dimensionn/a
PaintedNo
Paint informationn/a
Special features hardwareSpec. Component
Special Features AssemblyStandard
Dust sealStandard
Shaft SealHNBR - High pressure
Seal Kit9901015-000
Front bearing typeTapered roller bearing
Rear bearing typeTapered roller bearing
Orbital gearwheel setStandard
Check valve functionYes
Hydraulic valve functionNone
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
Design Code06
AccessoriesNone
Case flow options7/16-20 check valve
Customer identificationNone
Design codeSixth
Displacement393.9 cm3/r [24.04 in3/r]
Geroler optionsStandard
Low pressure reliefNone
Low pressure reliefNone
MOUNTING TYPE4 s p127 b162 h14
Mounting type4 s p127 b162 h14
Output shaft typeSpl 17t 12/24 3/8-16 sl31
Output shaft typeSpl 17t 12/24 3/8-16 sl31
Paint packagingNo paint, individual box
Port typeSta 4 bolt split flange
Pressure flow optionNone
ProductMotor
Product View (Switch)Global (Standard)
Seal optionsHp shaft seal
Seal optionsHp shaft seal
Series4000 series
Series4000 series
Special assembly instructionsNone