Danfoss logo
Danfoss Char-Lynn 4000 Series 4-Bolt square_side port staggered split flange (RIGHT)

4K MOTOR/MED BLACK/FREE RUN/LOW NOISE, M04099AF03AD0200020001700AKAGF, M04099AF03AD0200020001700AKAGF

109-1754-006


Tools

Product specifications

Characteristic
Value
Model CodeM04099AF03AD0200020001700AKAGF
Motor Series4000 Series
Valve systemDisc valve with valve drive
Orbital gearwheel set typeGeroler
Motor size160
Geometric displacement [cm3/r [in3/r]]162.2 [9.90]
Motor typeStandard
Motor functionNoise optimized
Mounting flange type4 Bolt - Square
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]127.0 x 12.5, 161.9, 14.3 [5.00 x 0.49, 6.38, 0.56] SAE C
Shaft typeSplined
Shaft dimensionDia. 1 1/4 inch, 14T, 3/8 - 16 UNC-2B thread in shaft end
Shaft Keyn/a
Main port thread typeManifold
Main port styleSpecial
Main port dimension0.750 inch drilled hole, 3/8 - 16 UNC-2B block mounting threads - Spec. Component
Drain Port Dimension7/16 - 20 UNF-2B SAE O-Ring port
Brake Release Port Dimensionn/a
PaintedYes
Paint informationPrimer, Black, Medium gloss, Customized
Special features hardwareSpec. Component
Special Features AssemblyStandard
Dust sealStandard
Shaft SealNBR - Standard
Seal Kit61232-000
Front bearing typeTapered roller bearing
Rear bearing typeTapered roller bearing
Orbital gearwheel setFree running - Spec. Component
Check valve functionYes
Hydraulic valve functionNone
SensorNone
PackagingSingle pack
Name TagCustomized
Design code06
AccessoriesNone
Case flow options7/16-20 check valve
Customer identificationCaterpillar
Design codeSixth
Displacement162.2 cm3/r [9.90 in3/r]
Geroler optionsIncreased sc, free
Low pressure reliefNone
Low pressure reliefNone
MOUNTING TYPE4 s p127 b162 h14
Mounting type4 s p127 b162 h14
Output shaft typeSpl 14t 12/24 3/8-16 sp38
Output shaft typeSpl 14t 12/24 3/8-16 sp38
Paint packagingCaterpillar black
Port typeSta 4 bolt split flange
Pressure flow optionNone
ProductMotor
Product View (Switch)Global (Standard)
Seal optionsStandard
Seal optionsStandard
Series4000 series
Series4000 series
Special assembly instructionsNone