Product specifications
Characteristic | Value |
---|---|
Special features hardware | None |
Accessories | Wpc s 30p 127mm wire |
Brand | Danfoss |
CMM | 6K_CMM |
Case flow options | 2x 9/16-18 shuttle valve |
Customer identification | None |
Design code | Sixth |
Displacement | 312.0 cm3/r [19.04 in3/r] |
Geroler options | Standard |
Low pressure relief | None |
Low pressure relief | None |
Mounting type | 4 s p127 b162 h14 |
Mounting type | 4 s p127 b162 h14 |
Output shaft type | Str 1.5in |
Paint packaging | No paint |
Port type | Sta 1 5/16-12 |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Standard |
Seal options | Standard |
Series | 6000 series |
Series | 6000 series |
Special assembly instructions | None |
Sub brand | Char-Lynn |