Product specifications
Characteristic | Value |
---|---|
Model Code | M10574AB01AB01000000000000000C |
Motor Series | 10000 Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 940 |
Geometric displacement [cm3/r [in3/r]] | 940.8 [57.41) |
Motor type | Wheel |
Motor function | Standard |
Mounting flange type | 4 Bolt - Wheel |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 177.7 x 5.1, 210.0, 16.8 [7.00 x 0.20, 8.25, 0.66] Rear: 177.7 x 5.3, 210.0, 16.8 [7.00 x 0.21, 8.25, 0.66] |
Shaft type | Straight |
Shaft dimension | Dia. 2 1/4 inch, 1/2 - 20 UNF-2B thread in shaft end |
Shaft Key | Square key, 1/2 x 2 1/2 inch |
Main port thread type | Split Flange |
Main port style | Sideport - staggered |
Main port dimension | 1.25 inch drilled hole, 4 x 7/16 - 14 UNC-2B block mounting threads |
Drain Port Dimension | 9/16 - 18 UNF-2B SAE O-Ring port |
Brake Release Port Dimension | n/a |
Painted | No |
Paint information | n/a |
Special features hardware | Standard |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | No data available |
Front bearing type | Tapered roller bearing |
Rear bearing type | Tapered roller bearing |
Orbital gearwheel set | Standard |
Check valve function | No |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Design Code | 3 |
Brand | Danfoss |
Sub brand | Char-Lynn |