Product specifications
Characteristic | Value |
---|---|
Model Code | MDL143AB02AA000000000AB00B |
Motor Series | Delta Series |
Valve system | Disc valve on the output shaft |
Orbital gearwheel set type | Geroler |
Motor size | 235 |
Geometric displacement [cm3/r [in3/r]] | 234 [14.3] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 6 Bolt - Magneto |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 2.5, 106.4, 13.6 [3.25 x 0.10, 4.19, 0.54] SAE A |
Shaft dimension | Dia. 1 1/4 inch, 1:8 SAE J501, 1 - 20 UNEF-2A thread in shaft end |
Shaft Key | Square key, 5/16 x 1 inch |
Main port thread type | UN / UNF |
Main port style | Sideport - aligned |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
Drain Port Dimension | None |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Primer, Black, Low gloss |
Special features hardware | Standard |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | 9900436-000 |
Front bearing type | Needle roller bearing |
Rear bearing type | Needle roller bearing |
Orbital gearwheel set | Standard |
Check valve function | No |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |