Danfoss logo
MOTOR-ORBITAL,DELTA SERIES 540 [33.1], MDL331AB02AA0C0000000AB00B-product-details

MOTOR-ORBITAL,DELTA SERIES 540 [33.1], MDL331AB02AA0C0000000AB00B

12001186


Tools

Product specifications

Characteristic
Value
Model CodeMDL331AB02AA0C0000000AB00B
Motor SeriesDelta Series
Valve systemDisc valve on the output shaft
Orbital gearwheel set typeGeroler
Motor size540
Geometric displacement [cm3/r [in3/r]]542 [33.1]
Motor typeStandard
Motor functionStandard
Mounting flange type6 Bolt - Magneto
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]82.6 x 2.5, 106.4, 13.6 [3.25 x 0.10, 4.19, 0.54] SAE A
Shaft dimensionDia. 1 1/4 inch, 1:8 SAE J501, 1 - 20 UNEF-2A thread in shaft end
Shaft KeySquare key, 5/16 x 1 inch
Main port thread typeUN / UNF
Main port styleSideport - aligned
Main port dimension7/8 - 14 UNF-2B SAE O-Ring port
Drain Port DimensionNone
Brake Release Port Dimensionn/a
PaintedYes
Paint informationPrimer, Black, Low gloss
Special features hardwareSpec. Component
Special Features AssemblyStandard
Dust sealStandard
Shaft SealNBR - Standard
Seal Kit9900436-000
Front bearing typeNeedle roller bearing
Rear bearing typeNeedle roller bearing
Orbital gearwheel setSpecial
Check valve functionNo
Hydraulic valve functionNone
SensorNone
PackagingSingle pack
Name TagDanfoss name tag