Product specifications
Characteristic | Value |
---|---|
Brake type | Brake T 30k, EXT P |
Brand | Danfoss |
Design code | Second |
Displacement | 158 cm3/r (9.6418 in3/r) |
Flange | 4 bolt (equal interval) |
MOUNTING TYPE | Standard motor |
Output shaft | 1-1/4" STR key 5/16”x1-1/4 |
Product series | 2,000 Series w brake |
Special features | 7/8 UNF P-pitch 50.8 |
Sub brand | Char-Lynn |