Product specifications
Characteristic | Value |
---|---|
Brake type | Brake T 40k, EXT P |
Design code | Second |
Displacement | 78 cm3/r (4.7599 in3/r) |
Flange | 4 bolt (equal interval) |
MOUNTING TYPE | Standard motor |
Output shaft | 32mm Straight key10x8x31.5 |
Product series | 2,000 Series w brake |
Special features | 7/8 UNF P-pitch 50.8 |