Product specifications
Characteristic | Value |
---|---|
Brake type | Brake T 40k, EXT P |
Brand | Danfoss |
Design code | Second |
Displacement | 123 cm3/r (7.5059 in3/r) |
Flange | 4 bolt (equal interval) |
MOUNTING TYPE | Standard motor |
Output shaft | 32mm Straight key10x8x31.5 |
Product series | 2,000 Series w brake |
Sub brand | Char-Lynn |