Product specifications
Characteristic | Value |
---|---|
Brake type | Brake T 40k, EXT P |
Brand | Danfoss |
Design code | Second |
Displacement | 244 cm3/r (14.8898 in3/r) |
Flange | 4 bolt (equal interval) |
MOUNTING TYPE | Standard motor |
Output shaft | 1-1/4" STR key 5/16”x1-1/4 |
Product Series | 2,000 Series w brake |
Special features | Rc1/2 port, C G1/4 |
Sub brand | Char-Lynn |