Product specifications
Characteristic | Value |
---|---|
Special features hardware | None |
Accessories | None |
CMM | DELTA_CMM |
Customer identification | None |
Design code | Two |
Displacement | 649 cm3/r [39.6 in3/r] |
Geroler options | Reduced noise |
Mounting type | 4 w p83 b148 h14 |
Output shaft type | Tap 1.5in 1-20 |
Paint packaging | Black, individual box |
Port type | G1/2 |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | SGLB |
Seal options | Standard |
Series | Delta series |
Special assembly instructions | None |