Product specifications
Characteristic | Value |
---|---|
Brake type | Brake T 10K, EXT P |
Design code | Second |
Displacement | 93 cm3/r (5.7 in3.r) |
Drain | With drain |
Flange | 2 bolt flange |
Output shaft type | 27MM Straight key 8x7x31.7 |
Port type | G1/2 O-ring port |
Product series | S Series with brake |