Product specifications
Characteristic | Value |
---|---|
Brake type | Brake T 10K, EXT P, W MR |
Design code | Second |
Displacement | 224 cm3/r (13.7 in3/r) |
Drain | With drain |
Flange | 4 bolt (equal interval) |
Output shaft type | 27MM Straight key 8x7x31.7 |
Port type | Rc1/2 port |
Product series | S Series with brake |
Special features | MM BB mount |