Product specifications
Characteristic | Value |
---|---|
Brake type | Brake T 16K, EXT P, W MR |
Brand | Danfoss |
Design code | Second |
Displacement | 76 cm3/r (4.6 in3/r) |
Drain | With drain |
Flange | 2 bolt flange |
Output shaft type | 27MM Straight key 8x7x31.7 |
Port Type | Rc1/2 port |
Product series | S Series with brake |
Sub brand | Char-Lynn |