Product specifications
Characteristic | Value |
---|---|
Brake type | Brake T 16K, EXT P, W MR |
Brand | Danfoss |
Design code | Second |
Displacement | 93 cm3/r (5.7 in3.r) |
Drain | With drain |
Flange | 4 bolt (equal interval) |
Output shaft type | 25MM Straight key 7x7x31.7 |
Port type | Rc1/2 port |
Product series | S Series with brake |
Special features | MM BB mount |
Sub brand | Char-Lynn |