Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
Shaft Seal | NBR - Standard |
Dust seal | Integrated in shaft seal |
Sensor | Speed Sensor ready (EMD) |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | n/a |
Check valve function | No |
Delete Model Code | Yes |
Design code | 00 |
Drain Port Dimension | G 1/4 |
Front bearing type | Tapered roller bearing |
Geometric displacement [cm3/r [in3/r]] | 251.8 [15.37] |
Hydraulic valve function | None |
Main port dimension | G 3/4, 5 x M10 block mounting threads |
Main port style | Sideport - staggered |
Main port thread type | BSP |
Model Code | TMT-0250-A-NN-G18-AF-1D-D21-A-B-1B-0-N-AA-NNNNN-NN-NN-NN-SP-NNN |
Motor Series | TMT Series |
Motor size | 250 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 125.0 x 9.0, 160.0, 14.0 [4.92 x 0.35, 6.30, 0.55] |
Mounting flange type | 4 Bolt - Square |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Paint information | n/a |
Painted | No |
Rear bearing type | Tapered roller bearing |
SHAFT TYPE | Splined |
Seal Kit | 151B0176 |
Shaft Key | n/a |
Shaft dimension | Dia. 1 1/2 inch, 17T, M12 x 1.75-6H thread in shaft end |
Special Features Assembly | Standard |
Special features hardware | Standard |
Valve system | Disc valve with valve drive |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |