Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
Shaft Seal | NBR - Standard |
Dust seal | Standard |
Sensor | Speed Sensor ready (EMD) |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | n/a |
Check valve function | Yes |
Delete Model Code | Yes |
Design Code | 00 |
Drain Port Dimension | 7/16-20 UNF-2B O-Ring port |
Front bearing type | Tapered roller bearing |
Geometric displacement [cm3/r [in3/r]] | 158.0 [9.64] |
Hydraulic valve function | None |
Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port, |
Main port style | Sideport - staggered |
Main port thread type | UN / UNF |
Model Code | TMK-0160-A-NN-A54-AV-2E-E21-A-A-2B-1-N-AA-AAE50-NN-NN-NN-SP-NNN |
Motor Series | TMK Series |
Motor size | 160 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 6.0, 106.4, 13.5 [3.25 x 0.24, 4.19, 0.53] |
Mounting flange type | 6 Bolt - Magneto |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Paint information | Painted, Black, Medium gloss |
Painted | Yes |
Rear bearing type | Tapered roller bearing |
Seal Kit | 151F0141 |
Shaft Key | n/a |
Shaft dimension | Dia. 1 1/4 inch, 14T, 3/8 - 16 UNC-2B thread in shaft end |
Shaft type | Splined |
Special Features Assembly | Standard |
Special features hardware | Standard |
Valve system | Disc valve with valve drive |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |