Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
Shaft Seal | n/a |
Dust seal | n/a |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | n/a |
Check valve function | No |
Delete Model Code | Yes |
Design code | 00 |
Drain Port Dimension | 9/16 - 18 UNF-2B O-Ring port |
Front bearing type | n/a |
Geometric displacement [cm3/r [in3/r]] | 410.9 [25.07] |
Hydraulic valve function | None |
Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port, - |
Main port style | Sideport - staggered |
Main port thread type | UN / UNF |
Model Code | TMT-0400-D-NN-U16-AV-2E-NNN-N-N-2C-0-N-NN-AAE12-NN-NN-NN-SP-NNN |
Motor Series | TMT Series |
Motor size | 400 |
Motor type | Short |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 140.0 x 0.0, 110.0, M12 [5.51 x 0.0, 4.33, M12] |
Mounting flange type | 6 Bolt - Short |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Paint information | Painted, Black, Medium gloss |
Painted | Yes |
Rear bearing type | n/a |
Seal Kit | 151B0176 |
Shaft Key | n/a |
Shaft dimension | n/a |
Shaft type | None |
Special Features Assembly | Standard |
Special features hardware | Standard |
Valve system | Disc valve with valve drive |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |