Product specifications
Characteristic | Value |
---|---|
Brake Release Port Dimension | n/a |
Check valve function | Yes |
Design code | 2 |
Drain Port Dimension | None |
Dust seal | Standard |
Front bearing type | Journal bearing |
Geometric displacement [cm3/r [in3/r]] | 50.4 [3.08] |
Hydraulic valve function | None |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port, 4 x M8 block mounting threads |
Main port style | Sideport - staggered |
Main port thread type | UN / UNF |
Model Code | MCS050AD02AE010000A000C00B |
Motor Series | XLS Series |
Motor function | Standard |
Motor size | 50 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 44.4 x 3.1, 82.6, 3/8 - 16 UNC-2B [1.75 x 0.12, 3.25, 3/8 - 16 UNC-2B] |
Mounting flange type | 4 Bolt - Square |
Name Tag | Danfoss name tag |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Packaging | No data available |
Paint information | Painted, Black |
Painted | Yes |
Rear bearing type | Journal bearing |
SHAFT TYPE | Straight |
Seal Kit | No data available |
Sensor | None |
Shaft Key | Rectangular key, A8 x 7 x 32 mm |
Shaft Seal | NBR - Standard |
Shaft dimension | Dia. 25 mm, M8 thread in shaft end - Spec. Component |
Special Features Assembly | Standard |
Special features hardware | Spec. Component |
Valve system | Spool valve |