Product specifications
Characteristic | Value |
---|---|
Brake Release Port Dimension | n/a |
Check valve function | Yes |
Design code | 3 |
Drain Port Dimension | G 1/4 |
Dust seal | Standard |
Front bearing type | Journal bearing |
Geometric displacement [cm3/r [in3/r]] | 194.5 [11.87] |
Hydraulic valve function | None |
Main port dimension | G 1/2, 4 x M8 block mounting threads |
Main port style | Sideport - staggered |
Main port thread type | BSP |
Model Code | MCS195AA07AA111000A000C00C |
Motor Series | XLS Series |
Motor function | Standard |
Motor size | 195 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 5.0, 106.4, 13.5 [3.25 x 0.20, 4.19, 0.53] |
Mounting flange type | 2 Bolt - A |
Name Tag | Danfoss name tag |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Packaging | No data available |
Paint information | Painted, Black |
Painted | Yes |
Rear bearing type | Journal bearing |
Seal Kit | No data available |
Sensor | None |
Shaft Key | n/a |
Shaft Seal | NBR - Standard |
Shaft dimension | Dia. 1 inch, SAE 6B, M8 x 1.25-6H thread in shaft end |
Shaft type | Splined |
Special Features Assembly | Standard |
Special features hardware | Spec. Component |
Valve system | Spool valve |