Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
Shaft Seal | NBR - High pressure |
Dust seal | Standard |
Sensor | None |
Packaging | No data available |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | n/a |
Check valve function | Yes |
Design Code | 3 |
Drain Port Dimension | G 1/4 |
Front bearing type | Journal bearing |
Geometric displacement [cm3/r [in3/r]] | 305.7 [18.65] |
Hydraulic valve function | None |
Main port dimension | G 1/2, 4 x M8 block mounting threads |
Main port style | Sideport - staggered |
Main port thread type | BSP |
Model Code | MCS305AA10AA111020A000C00C |
Motor Series | XLS Series |
Motor size | 305 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 5.0, 106.4, 13.5 [3.25 x 0.20, 4.19, 0.53] |
Mounting flange type | 2 Bolt - A |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Paint information | Painted, Black |
Painted | Yes |
Rear bearing type | Journal bearing |
Seal Kit | No data available |
Shaft Key | Rectangular key, A8 x 7 x 32 mm |
Shaft dimension | Dia. 25 mm, M8 thread in shaft end |
Shaft type | Straight |
Special Features Assembly | Standard |
Special features hardware | Spec. Component |
Valve system | Spool valve |