O-RING
008765-118
Tools008765-118 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Durometer | 90 |
| Inside diameter IN | 0.8540 |
| Outside diameter IN | 1.0585 |
| Product height in | 1.059 |
| Product height mm | 26.899 |
| Product length in | 0.102 |
| Product length mm | 2.591 |
| Product width in | 1.059 |
| Product width mm | 26.899 |
| Thickness IN | 0.1020 |