BALL BEARING
115021-001
Tools115021-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.560 |
| Product height mm | 65.024 |
| Product length in | 0.670 |
| Product length mm | 17.018 |
| Product width in | 2.560 |
| Product width mm | 65.024 |
| Sub brand | Char-Lynn |